目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Levelling elements LM.40-SST M10X50-TR (0)
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LM.SST-TR
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lm_sst_tr/lm_sst_tr_asmtab.prj},{NB=Levelling elements LM.40-SST M10X50-TR (0)},{CODE=402740},{DESCRIPTION=LM.40-SST M10X50-TR},{VERS=5},{TYP=2.000},{ROT=0},{DIM01=40},{DIM02=M10},{DIM03=77.5},{DIM04=50},{DIM05=27.5},{DIM06=15},{DIM07=23000},{DIM08=-},{WEIGHT=157},{NDM=10.000},{KDM=8.160},{L=77.500},{L0=50.000},{L2=0.000},{H1=7.500},{H2=5.600},{D2=17.500},{AL=20.000},{DD=19.000},{H=9.360},{D2X=11.780},{M=6.000},{PPATH=lm_sst_tr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 64
HELP_VARIABLE
Company
Elesa
Description
LM.SST-TR - Levelling elements
Bill of material
Levelling elements LM.40-SST M10X50-TR (0)
Code
402740
402740
Description
LM.40-SST M10X50-TR
LM.40-SST M10X50-TR
Rotation
°
D
40
40
mm
d
M10
M10
L
77.5
77.5
mm
l
50
50
mm
l1
27.5
27.5
mm
s
15
15
mm
Max limit static load
23000
23000
N
Weight
157
157
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型