目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Fixing square GN 2344-NI-6.4-26-E
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 2344
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_2344/gn_2344.prj},{NB=Fixing square GN 2344-NI-6.4-26-E},{CODE=GN.71825},{DESCRIPTION=GN 2344-NI-6.4-26-E},{DIM01=6.4},{DIM02=26},{DIM03=13.7},{DIM04=3.5},{DIM05=8.1},{DIM06=24},{DIM07=20.3},{DIM08=-},{DIM09=-},{DIM10=-},{DIM11=4},{DIM12=-},{DIM13=9},{DIM14=GN 111.2-...-14 / -18 / -24},{DIM15=GN 111-...-14 / -18 / -24},{WEIGHT=15},{DIM04X=3.5},{DIM05X=8.1},{DIM06X=24.0},{DIM07X=20.300},{DIM08X=0.000},{DIM09X=0.000},{DIM10X=0.000},{DIM11X=4.000},{DIM12X=0.000},{DIM13X=9.000},{VER=E}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
GN 2344 - Fixing square
Bill of material
Fixing square GN 2344-NI-6.4-26-E
Code
GN.71825
GN.71825
Description
GN 2344-NI-6.4-26-E
GN 2344-NI-6.4-26-E
d1
6.4
6.4
mm
d2
26
26
mm
d3
13.7
13.7
mm
d4
3.5
3.5
mm
d5
8.1
8.1
mm
l1
24
24
mm
l2
20.3
20.3
mm
l3
-
-
mm
l4
-
-
mm
l5
-
-
mm
s1
4
4
mm
s2
-
-
mm
h
9
9
mm
Retaining cables
GN 111.2-...-14 / -18 / -24
GN 111.2-...-14 / -18 / -24
Ball chains
GN 111-...-14 / -18 / -24
GN 111-...-14 / -18 / -24
Weight
15
15
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型