目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Assembly pins GN 2342-NI-12-40-L-1
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 2342
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_2342/gn_2342_l_1.prj},{NB=Assembly pins GN 2342-NI-12-40-L-1},{CODE=GN.71409},{DESCRIPTION=GN 2342-NI-12-40-L-1},{DIM01=12},{DIM02=17},{DIM03=5.3},{DIM04=11.5},{DIM05=40},{DIM06=23},{DIM07=12},{DIM08=4},{DIM09=4.5},{WEIGHT=48}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 58
HELP_VARIABLE
Company
Elesa
Description
GN 2342-L-1 - Assembly pins
Bill of material
Assembly pins GN 2342-NI-12-40-L-1
Code
GN.71409
GN.71409
Description
GN 2342-NI-12-40-L-1
GN 2342-NI-12-40-L-1
d1 h9
12
12
mm
d3
17
17
mm
d5
5.3
5.3
mm
d6
11.5
11.5
mm
l1
40
40
mm
l5
23
23
mm
l6
12
12
mm
l7
4
4
mm
s1
4.5
4.5
mm
Weight
48
48
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型