目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Ball lock pins GN 113.10-10-110(1)
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 113.10
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_113_10/gn_113_10.prj},{NB=Ball lock pins GN 113.10-10-110(1)},{CODE=GN.13424},{DESCRIPTION=GN 113.10-10-110},{POS=1},{DIM01=10},{DIM02=12.0},{DIM03=27},{DIM04=13.2},{DIM05=110},{DIM06=9.9},{DIM07=26.8},{DIM08=10},{DIM09=100},{WEIGHT=105},{VERS=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 104
HELP_VARIABLE
Company
Elesa
Description
GN 113.10 - Ball lock pins
Bill of material
Ball lock pins GN 113.10-10-110(1)
Code
GN.13424
GN.13424
Description
GN 113.10-10-110
GN 113.10-10-110
Position
open
closed
open
closed
-0.04/-0.08
10
10
mm
d2
12.0
12.0
mm
d3
27
27
mm
d4
13.2
13.2
mm
l1 +0.6
110
110
mm
l2 ±0.1
9.9
9.9
mm
l3 -0.2
26.8
26.8
mm
Mounting hole H11
10
10
mm
Double sided shearing force
100
100
mm
Weight
105
105
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型