目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Retaining cables CT-S-200
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
CT-S
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/ct_s/ct_s_asmtab.prj},{NB=Retaining cables CT-S-200},{CODE=77021},{DESCRIPTION=CT-S-200},{DIM01=200},{DIM02=100},{WEIGHT=4},{PPATH=ct_s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
CT-S - Ball chains
Bill of material
Retaining cables CT-S-200
Code
77021
77021
Description
CT-S-200
CT-S-200
l
200
200
mm
Max axial load
100
N
Weight [grams]
4
4
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型