目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SUPER-technopolymer indexing plungers PMT.110-8-M16x1.5-AK(0)
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
PMT.110
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/pmt_110/pmt_110_a_ak_asmtab.prj},{NB=SUPER-technopolymer indexing plungers PMT.110-8-M16x1.5-AK(0)},{CODE=51821},{DESCRIPTION=PMT.110-8-M16x1.5-AK},{POS=0},{VER=2},{DIM01=8},{DIM02=M16x1.5},{DIM02X=16.000},{DIM03=34},{DIM04=45},{DIM05=26},{DIM06=8},{DIM07=8},{DIM08=10},{DIM09=19},{DIM10=24},{DIM10X=24.000},{DIM11=11},{DIM12=30},{DIM13=18},{DIM14=5900},{WEIGHT=51},{PPATH=pmt_110_a_ak_asmtpl.prj},{L3=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
PMT.110 - SUPER-technopolymer indexing plungers
Bill of material
SUPER-technopolymer indexing plungers PMT.110-8-M16x1.5-AK(0)
Code
51821
51821
Description
PMT.110-8-M16x1.5-AK
PMT.110-8-M16x1.5-AK
Position
closed
open
closed
open
d -0.15 -0.1
8
8
mm
d1
M16x1.5
M16x1.5
L
34
34
mm
D
45
mm
I
26
26
mm
l1
8
8
mm
l2
8
8
mm
l3
10
10
mm
s
19
19
mm
s1
24
24
mm
Preload
11
11
N
Max. load
30
30
N
DIM13
18
18
Nm
Weight
51
51
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型