目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Mini indexing plungers GN 822-7-C-ST(0)
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 822
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_822/gn_822_asmtab.prj},{NB=Mini indexing plungers GN 822-7-C-ST(0)},{CODE=GN.36416},{DESCRIPTION=GN 822-7-C-ST},{POS=0},{DIM01=7},{DIM02=M10x1},{DNDM=10},{DKDM=8.773},{DIM03=25},{DIM04=18},{DIM05=34.0},{DIM06=7},{DIM07=7},{DIM08=4.5},{DIM09=12},{DIM10=5.0},{DIM11=18},{WEIGHT=25},{FEDERDRUCK=5.0},{FEDERDRUCK2=18},{D2X=10.000},{DK=8.500},{H=2.500},{R=1.500},{R1=2.500},{R2=1.000},{L4X=14.000},{HK=5.000},{F=AU},{N=45.000},{HF1=0.800},{BU=2.000},{PPATH=gn_822_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Elesa
Description
GN 822 - Mini indexing plungers
Bill of material
Mini indexing plungers GN 822-7-C-ST(0)
Code
GN.36416
GN.36416
Description
GN 822-7-C-ST
GN 822-7-C-ST
Position
closed
open
closed
open
mm
d1 +0-0.06
7
7
mm
d2
M10x1
M10x1
d3
25
25
mm
d4
18
18
mm
l1
34.0
34.0
mm
l2
7
7
mm
l3
7
7
mm
l4
4.5
4.5
mm
sw
12
12
mm
Preload
5.0
5.0
N
Max load
18
18
N
Weight
25
25
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型