您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Indexing spring plungers with safety rest position GN 816-10-M16X1.5-AK0
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 816
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_816/gn_816_a_asmtab.prj},{NB=Indexing spring plungers with safety rest position GN 816-10-M16X1.5-AK0},{CODE=GN.39928},{DESCRIPTION=GN 816-10-M16X1.5-AK},{POS=0},{DIM01=10},{DIM02=M16x1.5},{DIM03=18},{DIM04=28},{DIM05=-},{DIM06=-},{DIM07=52},{DIM08=10},{DIM09=22},{DIM10=6},{DIM11=-},{DIM12=16},{DIM13=14},{DIM14=38},{WEIGHT=68},{NORMNR=GN 816},{D1=10},{D2=M16x1,5},{NDM=16.000},{D3=18},{D4=28},{D5=17},{D6=20},{L1=52},{L2=10},{L3=22},{L4=6},{L5=48},{SW=16},{FEDERDRUCK=14/38},{VER=2},{TIP=2},{PPATH=gn_816_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Elesa
Description
GN 816 - Indexing plungers with safety device
Bill of material
Indexing spring plungers with safety rest position GN 816-10-M16X1.5-AK0
Code
GN.39928
GN.39928
Description
GN 816-10-M16X1.5-AK
GN 816-10-M16X1.5-AK
Position
closed
open
closed
open
d1 +0 -0.05
10
10
mm
d2
M16x1.5
M16x1.5
d3
18
18
mm
d4
28
28
mm
d5
-
-
mm
d6
-
-
mm
l1
52
52
mm
l2
10
10
mm
l3
22
22
mm
l4
6
mm
l5
-
-
mm
sw
16
16
mm
Preload in
14
14
N
Max. load
38
38
N
Weight
68
68
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型