目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Indexing plungers GN 607-8-A-ST(0)
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 607
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_607/gn_607_asmtab.prj},{NB=Indexing plungers GN 607-8-A-ST(0)},{CODE=GN.35051},{DESCRIPTION=GN 607-8-A-ST},{POS=0},{DIM01=8},{DIM02=M16x1.5},{NDM=16.000},{KDM=14.160},{DIM03=31},{DIM04=21.9},{DIM05=54},{DIM06=8},{DIM07=12},{DIM08=6},{DIM09=19},{DIM10=14},{DIM11=24},{DIM12=500},{WEIGHT=60},{L=28.000},{L2=44.500},{D1=19.000},{SW=0.000},{SWH=0.000},{SIZE1=2.000},{PPATH=gn_607_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
GN 607 - Indexing plungers
Bill of material
Indexing plungers GN 607-8-A-ST(0)
Code
GN.35051
GN.35051
Description
GN 607-8-A-ST
GN 607-8-A-ST
Position
closed
open
closed
open
d1 -0.02 -0.04
8
8
mm
d2
M16x1.5
M16x1.5
d3
31
31
mm
e
21.9
21.9
mm
l1
54
54
mm
l2
8
8
mm
l3 -0.15
12
12
mm
l4
6
6
mm
sw
19
19
mm
Preload
14
14
N
Max load
24
24
N
Axial holding force
500
500
N
Weight
60
60
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型