目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Aluminium handwheels VAD.100-PXX1 A-10+I
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VAD-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vad_xx/vad_pxx_i_asmtab.prj},{NB=Aluminium handwheels VAD.100-PXX1 A-10+I},{CODE=CE.28562},{DESCRIPTION=VAD.100-PXX1 A-10+I},{DIM01=100},{DIM02=63.5},{DIM03=10},{DIM04=22.5},{DIM05=20},{DIM06=20.5},{DIM07=56},{DIM08=6},{D5=6.000},{DIM09=M4},{SIZE1=1.000},{DIM10=3.5},{DIM11=18.5},{DIM12=11.5},{L2=11.500},{DIM13=13.6},{L4=13.600},{DIM14=14},{DIM15=45},{DIM16=M6},{DIM17=19},{R=19.000},{DIM18=42.5},{WEIGHT=300},{HANDWHEEL=PA01-PA11},{NDM=6.000},{KDM=4.773},{SIZE=1.000},{RL=50.000},{RD=21.000},{RD1=17.000},{RH=13.000},{MD=49.600},{MD1=48.300},{PP1=9.500},{VER=0},{PPATH=../vad_xx/vad_pxx_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
VAD-PXX+I - Aluminium handwheels
Bill of material
Aluminium handwheels VAD.100-PXX1 A-10+I
Code
CE.28562
CE.28562
Description
VAD.100-PXX1 A-10+I
VAD.100-PXX1 A-10+I
D
100
100
mm
L
63.5
63.5
mm
dH7
10
10
mm
h
22.5
22.5
mm
d1
20
20
mm
d2
20.5
20.5
mm
d3
56
56
mm
d5
6
mm
f1
M4
h2
3.5
3.5
mm
l1
18.5
18.5
mm
l2
11.5
11.5
mm
l4
13.6
13.6
mm
B
14
14
mm
H
45
45
mm
m
M6
M6
R
19
19
mm
R1
42.5
42.5
mm
Weight
300
300
g
Handwheel/indicator combinations
PA01-PA11
PA01-PA11
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型