目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Aluminium handwheels VAD.125-GXX2 A-12+I
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VAD-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vad_xx/vad_gxx_i_asmtab.prj},{NB=Aluminium handwheels VAD.125-GXX2 A-12+I},{CODE=CE.28611},{DESCRIPTION=VAD.125-GXX2 A-12+I},{DIM01=125},{DIM02=61.0},{DIM03=12},{DIM04=18.0},{DIM05=31},{DIM06=25.5},{DIM07=76},{DIM08=4.0},{DIM09=18.0},{DIM10=15.0},{DIM11=65},{DIM12=M8},{DIM13=54.0},{WEIGHT=440},{HANDWHEEL=GA02-GA12-GW12},{DIM14=-},{L4=0.000},{DIM15=-},{L2=0.000},{DIM16=-},{SIZE1=2.000},{DIM17=-},{D5=0.000},{DIM18=-},{R=0.000},{HANDLE=65},{NDM=8.000},{KDM=6.466},{SIZE=1.000},{RL=65.000},{RD=23.000},{RD1=19.000},{RH=15.000},{MD=68.400},{MD1=67.000},{PP1=12.700},{VER=0},{PPATH=vad_gxx_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
VAD-GXX+I - Aluminium handwheels
Bill of material
Aluminium handwheels VAD.125-GXX2 A-12+I
Code
CE.28611
CE.28611
Description
VAD.125-GXX2 A-12+I
VAD.125-GXX2 A-12+I
D
125
125
mm
L
61.0
61.0
mm
dH7
12
12
mm
h
18.0
18.0
mm
d1
31
31
mm
d2
25.5
25.5
mm
d3
76
76
mm
h2
4.0
4.0
mm
l1
18.0
18.0
mm
B
15.0
15.0
mm
H
65
65
mm
m
M8
M8
R1
54.0
54.0
Weight
440
440
Handwheel/indicator combinations
GA02-GA12-GW12
GA02-GA12-GW12
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型