目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Indicator housings SC.GXX2
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
SC-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/sc/278_sc.prj},{NB=Indicator housings SC.GXX2},{CODE=CE.40002},{DESCRIPTION=SC.GXX2},{DIM01=76},{DIM02=34},{DIM03=31.5},{DIM04=39},{DIM05=45},{DIM06=57},{DIM07=1},{WEIGHT=72},{HANDWHEEL=GA02 - GA12 - GW12},{DIM08=30.5},{DIM09=37},{D=76.000},{L=34.000},{D1=57.000},{L1=1.000},{A1=31.500},{A2=39.000},{A3=45.000},{A4=30.500},{A5=37.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
SC-XX - Indicator housings
Bill of material
Indicator housings SC.GXX2
Code
CE.40002
CE.40002
Description
SC.GXX2
SC.GXX2
D
76
76
mm
L
34
34
mm
a1
31.5
31.5
mm
a2
39
39
mm
a3
45
45
mm
D1
57
57
mm
L1
1
1
mm
Weight
72
72
g
Handwheel indicator combinations
GA02 - GA12 - GW12
GA02 - GA12 - GW12
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型