目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Digital position indicators direct drive DD51-AN-0.015(7)-D-C3 F.14-SSTNO
Elesa
GENERAL CATALOGUE
Rotary controls
Direct drive indicators
DD51
Powered by
CAD模型選擇
{elesa/general_catalogue/07/3_direct_drive_indicators/dd51/dd51_asmtab.prj},{NB=Digital position indicators direct drive DD51-AN-0.015(7)-D-C3 F.14-SSTNO},{COLOR=3},{VER=1},{LEVETTA=NO},{CODE1=CE.93933},{DES1=DD51-AN-0.015(7)-D-C3 F.14-SST},{VER1=1},{PPATH=dd51_asmtpl.prj},{WEIGHT=42}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4608
HELP_VARIABLE
Company
Elesa
Description
DD51 - Digital position indicators direct drive
Bill of material
Digital position indicators direct drive DD51-AN-0.015(7)-D-C3 F.14-SSTNO
Code
CE.93933
CE.93933
Description
DD51-AN-0.015(7)-D-C3 F.14-SST
DD51-AN-0.015(7)-D-C3 F.14-SST
Latch
NO
YES
NO
YES
Weight
42
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型