目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Cam clamping levers GN 927.4-63-M6-50-B-B(1)
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
GN 927.4
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/gn_927_4_combi/gn_927_4_s_asmtab.prj},{NB=Cam clamping levers GN 927.4-63-M6-50-B-B(1)},{CODE=GN.69022},{DESCRIPTION=GN 927.4-63-M6-50-B-B},{POS=1},{DIM01=63},{DIM02=M6},{DIM03=50},{DIM04=-},{DIM05=-},{DIM06=2.5},{DIM07=3.0},{DIM08=16.3},{DIM09=0.75},{DIM10=16},{DIM11=-},{DIM12=18.5},{DIM13=16},{WEIGHT=68},{R=101},{L1=25},{D=30},{H1MIN=25.3},{H1MAX=29.3},{H3=4},{X=1.5},{DD=M8},{L=50},{D2=26},{DIM022=25},{D4=30},{NORMNR=GN 927.4},{VER=1},{DD2=M8},{L2X=20,25,30,35,40,50,60},{D5=0.0},{L5=4.8},{L6=25.3},{T=15},{PPATH=../gn_927_4_combi/gn_927_4_s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 104
HELP_VARIABLE
Company
Elesa
Description
GN 927.4 S - Cam clamping levers
Bill of material
Cam clamping levers GN 927.4-63-M6-50-B-B(1)
Code
GN.69022
GN.69022
Description
GN 927.4-63-M6-50-B-B
GN 927.4-63-M6-50-B-B
Position
closed
open
closed
open
l1
63
63
mm
d2
M6
M6
l2
50
50
mm
l3 min.
-
-
mm
l3 max.
-
-
mm
l4
2.5
2.5
mm
l5
3.0
3.0
mm
l6
16.3
16.3
mm
h
0.75
0.75
mm
d3
16
16
mm
d4
-
-
mm
d5
18.5
18.5
mm
b
16
16
mm
Weight
68
68
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型