目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lever handles ERF.44 B-M6-C1
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
ERF.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/erf_combi/erf.prj},{NB=Lever handles ERF.44 B-M6-C1},{CODE=232101-C1},{DESCRIPTION=ERF.44 B-M6-C1},{DIM01=44},{H1=24.500},{H2=3.500},{H3=20.500},{DIM02=M6},{DIM03=52.0},{DIM04=15.5},{DIM05=26.5},{DIM06=12},{DIM07=19.0},{DIM08=19.0},{DIM09=11.0},{WEIGHT=9},{VERS=1.000},{NDM=6.000},{KDM=4.917},{H4=0.000},{S=0.000},{D=0.000},{PINY=0.80},{PINX=2.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
ERF-B - Lever handles
Bill of material
Lever handles ERF.44 B-M6-C1
Code
232101-C1
232101-C1
Description
ERF.44 B-M6-C1
ERF.44 B-M6-C1
R
44
44
mm
d6H
M6
M6
L
52.0
52.0
mm
D
15.5
15.5
mm
H
26.5
26.5
mm
h
12
12
mm
h1
19.0
19.0
mm
h3
19.0
19.0
mm
l1
11.0
11.0
mm
Weight
9
9
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型