目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjustable handles MR.80 p-M10x16-C31
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
MR.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/mr_combi/mr_p.prj},{NB=Adjustable handles MR.80 p-M10x16-C31},{CODE=42198},{DESCRIPTION=MR.80 p-M10x16-C31},{DIM01=80},{DIM02=M10},{DIM03=92},{DIM04=28},{DIM05=54},{DIM06=59.5},{DIM07=45},{DIM08=10},{DIM09=22},{DIM10=19},{DIM11=16},{DIM12=24},{WEIGHT=70},{NDM=10.000},{KDM=8.160},{DX=10.000},{HX=4.000},{TRAVEL=0.000},{R=0.749},{G=0.749},{B=0.749}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 180
HELP_VARIABLE
Company
Elesa
Description
MR-p - Adjustable handles
Bill of material
Adjustable handles MR.80 p-M10x16-C31
Code
42198
42198
Description
MR.80 p-M10x16-C31
MR.80 p-M10x16-C31
R
80
80
mm
d6g
M10
M10
L
92
92
mm
D
28
28
mm
H
54
54
mm
H1
59.5
59.5
mm
h1
45
45
mm
h2
10
10
mm
h3
22
22
mm
d1
19
19
mm
l
16
16
mm
Teeth no.
24
24
Weight
70
70
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型