目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjustable handles GN 307-45-M6-40-SW
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
GN 307
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/gn_307/gn_307_d_l.prj},{NB=Adjustable handles GN 307-45-M6-40-SW},{CODE=GN.14251},{DESCRIPTION=GN 307-45-M6-40-SW},{DIM01=45},{DIM02=M6},{D1X=6},{DIM03=15},{DIM04=10.0},{DIM05=13.0},{DIM06=24.5},{DIM07=4.0},{DIM08=34},{DIM09=3.5},{DIM10=40},{DIM11=0.4},{DIM12=3.0},{WEIGHT=44},{AA=3.270},{LL=1.500},{T=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Elesa
Description
GN 307 (d1-l2) - Adjustable handles
Bill of material
Adjustable handles GN 307-45-M6-40-SW
Code
GN.14251
GN.14251
mm
Description
GN 307-45-M6-40-SW
GN 307-45-M6-40-SW
l1
45
45
mm
d1
M6
M6
d2
15
15
mm
d3
10.0
10.0
mm
d4
13.0
13.0
mm
h1
24.5
24.5
mm
h2
4.0
4.0
mm
h3
34
34
mm
h4
3.5
3.5
mm
l2
40
40
mm
l3
0.4
0.4
mm
s
3.0
3.0
mm
Weight
44
44
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型