目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjustable handles GN 126.1-145-M16-SW
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
GN 126.1
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/gn_126_1/gn_126_1_b.prj},{NB=Adjustable handles GN 126.1-145-M16-SW},{CODE=GN.40793},{DESCRIPTION=GN 126.1-145-M16-SW},{DIM01=145},{DIM02=M16},{NDM=16.000},{DIM03=23},{DIM04=40},{DIM05=42.0},{DIM06=4},{DIM07=56.0},{DIM08=4.0},{DIM09=22},{WEIGHT=373},{FR=SW}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
GN 126.1-B - Adjustable handles
Bill of material
Adjustable handles GN 126.1-145-M16-SW
Code
GN.40793
GN.40793
Description
GN 126.1-145-M16-SW
GN 126.1-145-M16-SW
l1
145
145
mm
d1
M16
M16
d3
23
23
mm
d4
40
40
mm
h1
42.0
42.0
mm
h2
4
4
mm
h3
56.0
56.0
mm
h4
4.0
4.0
mm
tmin
22
22
mm
Weight
373
373
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型