目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Single Wing Nut ESN.55 B-M8-C6
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
ESN.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/esn/esn_asmtab.prj},{NB=Single Wing Nut ESN.55 B-M8-C6},{CODE=225241-C6},{DESCRIPTION=ESN.55 B-M8-C6},{R=0.663},{G=0.118},{B=0.122},{DIM01=27.5},{DIM06=M8},{DIM02=28},{DIM03=16},{DIM04=6.5},{DIM05=8},{DIM07=18},{WEIGHT=14},{NDM=8.000},{KDM=6.647},{D=55.000},{D2=12.000},{D3=10.500},{L3=25.000},{H=7.36},{C=6},{DESCRIPTIONX=2},{PPATH=esn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
Elesa
Description
ESN. - Single Wing Nut
Bill of material
Single Wing Nut ESN.55 B-M8-C6
Code
225241-C6
225241-C6
Description
ESN.55 B-M8-C6
ESN.55 B-M8-C6
D
27.5
27.5
mm
d6H
M8
M8
L
28
28
mm
d1
16
16
mm
I2
6.5
6.5
mm
b
8
8
mm
h
18
18
mm
Weight
14
14
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型