目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Three-arm knobs VB.639/63 FP-M12
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VB.639
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vb_639_combi/vb_639_fp.prj},{NB=Three-arm knobs VB.639/63 FP-M12},{CODE=65642},{DESCRIPTION=VB.639/63 FP-M12},{DIM01=63},{DIM02=M12},{DIM03=28},{DIM04=27},{DIM05=16},{DIM06=13},{DIM07=25.0},{DIM08=21},{DIM09=30},{DIM10=7},{WEIGHT=50},{DA=12.000},{DB=10.106}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Elesa
Description
VB.639-FP - Three-arm knobs
Bill of material
Three-arm knobs VB.639/63 FP-M12
Code
65642
65642
Description
VB.639/63 FP-M12
VB.639/63 FP-M12
D
63
63
mm
d6H
M12
M12
L
28
28
mm
d1
27
27
mm
d2
16
16
mm
d3
13
13
mm
l1
25.0
25.0
mm
l2
21
21
mm
C
30
30
Nm
L
7
7
J
Weight
50
50
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型