目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Three-arm knobs VB.639/63 A-6
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VB.639
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vb_639_combi/vb_639_a.prj},{NB=Three-arm knobs VB.639/63 A-6},{CODE=65631},{DESCRIPTION=VB.639/63 A-6},{DIM01=63},{DIM02=6},{DIM03=28},{DIM04=26},{DIM05=15},{DIM06=18},{DIM07=25.0},{DIM08=23},{DIM09=18},{DIM10=30},{DIM11=7},{WEIGHT=55},{TYP=1},{MAT=Acciaio},{DA=0.000},{DB=0.000},{D2=15.000},{D=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
VB.639-A - Three-arm knobs
Bill of material
Three-arm knobs VB.639/63 A-6
Code
65631
65631
Description
VB.639/63 A-6
VB.639/63 A-6
D
63
63
mm
dH9
6
6
mm
L
28
28
mm
d1
26
26
mm
d2
15
15
mm
d3
18
18
mm
l1
25.0
25.0
mm
l2
23
23
mm
h
18
18
mm
C
30
30
Nm
L
7
7
J
Weight
55
55
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型