目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs GN 6336.5-AP-50-M10-25
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
GN 6336.5
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/gn_6336_5/gn_6336_5_ap.prj},{NB=Lobe knobs GN 6336.5-AP-50-M10-25},{CODE=GN.28746},{DESCRIPTION=GN 6336.5-AP-50-M10-25},{DIM01=50},{DIM02=M 10},{D2X=10},{DIM03=18},{DIM04=25},{DIM05=32},{DIM06=15},{WEIGHT=81},{R1=5},{R2=2.5},{R3=70},{ABS1=38},{ABS2=3.88},{ABS3=21.0},{ABS4=20.32}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Elesa
Description
GN 6336.5-AP - Lobe knobs
Bill of material
Lobe knobs GN 6336.5-AP-50-M10-25
Code
GN.28746
GN.28746
Description
GN 6336.5-AP-50-M10-25
GN 6336.5-AP-50-M10-25
d1
50
50
mm
d2
M 10
M 10
mm
d3
18
18
mm
l
25
25
mm
h1
32
32
mm
h2
15
15
mm
Weight
81
81
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型