目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Crank handles MT.80 AS-10x10
Elesa
GENERAL CATALOGUE
Operating Elements
Crank Handles
MT.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/4_crank_handles/mt_combi/mt_as.prj},{NB=Crank handles MT.80 AS-10x10},{CODE=44211},{DESCRIPTION=MT.80 AS-10x10},{DIM01=80},{DIM02=10},{DIM03=105},{DIM04=30},{DIM05=20},{DIM06=17},{DIM07=26},{DIM08=22},{DIM09=50},{DIM10=13},{DIM11=76},{DIM12=M6},{DIM13=180},{DIM14=15},{WEIGHT=105},{MA=6},{MB=4.773},{SH=10},{D2=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
MT-AS - Crank handles
Bill of material
Crank handles MT.80 AS-10x10
Code
44211
44211
Description
MT.80 AS-10x10
MT.80 AS-10x10
R
80
80
mm
SH9
10
10
mm
L
105
105
mm
D
30
30
mm
d2
20
20
mm
d3
17
17
mm
l
26
26
mm
l4
22
22
mm
H
50
50
mm
H1
13
13
mm
H2
76
76
mm
m
M6
M6
C
180
180
Nm
L
15
15
J
Weight
105
105
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型