目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid handwheels with safety fold-away handle VDS.200+IRS-SST-20(1)
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDS.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vds_combi/vds_irs_new_asmtab.prj},{NB=Solid handwheels with safety fold-away handle VDS.200+IRS-SST-20(1)},{CODE=72875-R},{DESCRIPTION=VDS.200+IRS-SST-20},{POS=1},{DIM01=200},{DIM02=20},{DIM03=53},{DIM04=40},{DIM05=38.0},{DIM06=44.0},{DIM07=50},{DIM08=40},{DIM09=14},{DIM10=36},{DIM11=13},{DIM12=90},{DIM13=81.0},{DIM14=-},{DIM14X=0.0},{DIM15=-},{DIM15X=0},{DIM16=320},{DIM17=27},{WEIGHT=737},{VER=1},{PPATH=../vds_combi/vds_irs_new_asmtpl.prj},{VER1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Elesa
Description
VDS+IRS - Solid handwheels with safety fold-away handle
Bill of material
Solid handwheels with safety fold-away handle VDS.200+IRS-SST-20(1)
Code
72875-R
72875-R
Description
VDS.200+IRS-SST-20
VDS.200+IRS-SST-20
Position
open
closed
open
closed
D
200
200
mm
dH7
20
20
mm
L
53
53
mm
d1
40
40
mm
d2
38.0
38.0
mm
d3
44.0
44.0
mm
d4
50
50
mm
d5
40
40
mm
l
14
14
mm
h
36
36
mm
h1
13
13
mm
H
90
90
mm
R
81.0
81.0
mm
t
-
-
mm
b
-
-
mm
C
320
320
Nm
L
27
27
J
Weight
737
737
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型