目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Spoked handwheels VRTP.375+I A-26
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
VRTP.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/vrtp_combi/vrtp_i_new_asmtab.prj},{NB=Spoked handwheels VRTP.375+I A-26},{CODE=79021-R},{DESCRIPTION=VRTP.375+I A-26},{DIM01=375},{DIM02=26},{DIM03=87},{DIM04=39.0},{DIM05=35},{DIM06=33},{DIM07=70.0},{DIM08=81.0},{DIM09=43},{DIM10=90},{DIM11=M10},{DIM12=160},{DIM13=-},{DIM14=-},{DIM15=380},{DIM16=55},{PPATH=vrtp_i_new_asmtpl.prj},{WEIGHT=1240},{DIM11X=10.000},{LX=90.000},{TX=0.0},{BX=0},{VER=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
Elesa
Description
VRTP+I - Spoked handwheels
Bill of material
Spoked handwheels VRTP.375+I A-26
Code
79021-R
79021-R
Description
VRTP.375+I A-26
VRTP.375+I A-26
D
375
375
mm
dH7
26
26
mm
L
87
87
mm
B
39.0
39.0
mm
d1
35
35
mm
d2
33
33
mm
d3
70.0
70.0
mm
d4
81.0
81.0
mm
h
43
43
mm
H
90
90
mm
m
M10
M10
R
160
160
mm
t
-
-
mm
b
-
-
mm
C
380
380
Nm
L
55
55
J
Weight
1240
1240
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型