目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
P72033AGVU 1500 GSP
EGE-Elektronik
Process-sensors
Powered by
CAD模型選擇
{ege_elektronik/p7_process_sensors/agvu_asmtab.prj},{NB=P72033AGVU 1500 GSP},{AF=},{EB=},{AG=},{BESTNR=P72033},{TYP=AGVU 1500 GSP},{BS=},{SAN=MIN},{SCHS=},{UT=},{MT=},{TG=MIN},{BSZ=},{RZ=},{DFK=MIN},{SWS=},{GHWS=},{AS=},{AN=},{ZUB=},{WWW=},{V=MIN},{NUT=3},{PPATH=assemblies/agvu_asmtpl.prj},{EGEPS=AGVU},{AUSF=Teach-in, M30x1,5},{SAMINW=150},{SAMINE=mm},{SAMAXW=1500},{SAMAXE=mm},{BSPMINE=VDC},{BSPMAXW=30},{BSPMAXE=VDC},{SFQW=7},{SFQE=Hz},{UGTEMMINW=-15},{UGTEMMINE=°C},{UGTEMMAXW=70},{UGTEMMAXE=°C},{SAEN60529=IP 68 + IP 69K},{GW=Edelstahl 1.4571},{ANS=M12-Stecksystem},{ERFBMINWMM=},{ERFBMINEMM=},{ERFBMAXWMM=},{ERFBMAXEMM=},{ANAMINW=},{ANAMAXW=},{ANAMINE=},{ANAMAXE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie AGVU - Ultrasonic sensors
Bill of material
P72033AGVU 1500 GSP
ID-No.
P72033
P72033
Typ
AGVU 1500 GSP
AGVU 1500 GSP
EGE-Serie
AGVU
Design
Teach-in, M30x1,5
Teach-in, M30x1,5
Schaltabstand_Min_Wert
150
150
Schaltabstand_Min_Einheit
mm
mm
Schaltabstand_Max_wert
1500
1500
Schaltabstand_Max_Einheit
mm
mm
Erfassungsbereich_Min_mm_Wert
Erfassungsbereich_Min_mm_Einheit
Erfassungsbereich_Max_mm_Wert
Erfassungsbereich_Max_mm_Einheit
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型