目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
P72031AGKU 1600 GSOP
EGE-Elektronik
Process-sensors
Powered by
CAD模型選擇
{ege_elektronik/p7_process_sensors/agku_asmtab.prj},{NB=P72031AGKU 1600 GSOP},{AF=},{EB=},{AG=},{BESTNR=P72031},{TYP=AGKU 1600 GSOP},{BS=},{SAN=MIN},{SCHS=},{UT=},{MT=},{TG=MIN},{BSZ=},{RZ=},{DFK=MIN},{SWS=},{GHWS=},{AS=},{AN=},{ZUB=},{WWW=},{V=MIN},{PPATH=assemblies/agku_200_asmtpl.prj},{NUT=2},{EGEPS=AGKU},{AUSF=DC PNP M18x1},{SAMINW=200},{SAMINE=mm},{SAMAXW=1600},{SAMAXE=mm},{AUSG=PNP NO},{BSPMINE=VDC},{BSPMAXW=30},{BSPMAXE=VDC},{SFQW=6},{SFQE=Hz},{UGTEMMINW=-20},{UGTEMMINE=°C},{UGTEMMAXW=70},{UGTEMMAXE=°C},{SAEN60529=IP 67},{GW=PBTP},{ANS=Kabelstecker},{ERFBMINWMM=},{ERFBMINEMM=},{ERFBMAXWMM=},{ERFBMAXEMM=},{ANAMINW=},{ANAMAXW=},{ANAMINE=},{ANAMAXE=},{TEMGAW=},{TEMGAE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie AGKU - Ultrasonic sensors
Bill of material
P72031AGKU 1600 GSOP
ID-No.
P72031
P72031
Typ
AGKU 1600 GSOP
AGKU 1600 GSOP
Design
DC PNP M18x1
DC PNP M18x1
Schaltabstand_Min_Wert
200
200
Schaltabstand_Min_Einheit
mm
mm
Schaltabstand_Max_wert
1600
1600
Schaltabstand_Max_Einheit
mm
mm
Erfassungsbereich_Min_mm_Wert
Erfassungsbereich_Min_mm_Einheit
Erfassungsbereich_Max_mm_Wert
Erfassungsbereich_Max_mm_Einheit
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型