目錄: Eaton Wiring Devices
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton Wiring Devices
24W47
Eaton Wiring Devices
Locking Devices
Powered by
CAD模型選擇
{eatonwiring/locking_devices/wtl_asmtab.prj},{NB=24W47},{WN=2P3W},{PT=P},{AMP=15},{CP=125},{NEMA=1},{PPATH=parts/wtl_asmtpl.prj},{COL=Y}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Eaton Wiring Devices
Description
Watertight locking devices - Eaton Wiring
Bill of material
24W47
Part Number
24W47
Number of Polos and Wires
2-Pole, 3-Wire Grounding
3-Pole, 3-Wire Non-Grounding
3-Pole, 4-Wire Grounding
4-Pole, 4-Wire Non-Grounding
4-Pole, 5-Wire Grounding
2-Pole, 3-Wire Grounding
3-Pole, 3-Wire Non-Grounding
3-Pole, 4-Wire Grounding
4-Pole, 4-Wire Non-Grounding
4-Pole, 5-Wire Grounding
Product Type
Plug
Connector
Receptacle Single
Receptacle Double
Plug
Connector
Receptacle Single
Receptacle Double
Amperage
15A
20A
30A
15A
20A
30A
Voltage
125V
250V
277V
125V
250V
277V
NEMA
NEMA
NEMA
Color
Yellow
Black
Yellow
Black
Previews
3D
2D
下載CAD模型
生成CAD模型