目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
1818064
Eaton's CAD
Industrial control, drives, automation and sensors
Switch-Disconnectors and cam switches
23224
Powered by
CAD模型選擇
{eaton_cad/23126/23140/23224/23527.prj},{NB=1818064},{PLID=1818064},{NETTO_WEIGHT=0.86600},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/92/b3/df/23527_preview_100.png},{MANUTYPEDESC=K6DG/P},{DESCSHORT=Toggle, 14mm, door installation, gray, padlock},{DESCLONG=Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 14 x 14, For use with: DMV1600N, DMV2000N, DMV2500, DMV3150, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °},{INTNO=8711426851580},{ECLASS_13_0=Handle for switch devices [AKF012019]},{ETIM_9_0=Handle for power circuit breaker [EC000229]},{EF004054=false},{EF026057=false},{EF001163=false},{EF000007=Grey}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Eaton's CAD
Description
Handle for power circuit breaker [EC000229]
Bill of material
1818064
Preview
../../../_pool_/92/b3/df/23527_preview_100.png
../../../_pool_/92/b3/df/23527_preview_100.png
PLID
1818064
1818064
Manufacturer Type Description
K6DG/P
K6DG/P
Short Description
Toggle, 14mm, door installation, gray, padlock
Toggle, 14mm, door installation, gray, padlock
Long Description
Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 14 x 14, For use with: DMV1600N, DMV2000N, DMV2500, DMV3150, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °
Toggle, Basic function: Rotary handles, Complete handle with door coupling, Shaft diameter: 14 x 14, For use with: DMV1600N, DMV2000N, DMV2500, DMV3150, For use with: Door build in installation, Information about equipment supplied: with padlock, Switching angle: 90 °
International product number
8711426851580
8711426851580
Netto weight
0.86600
0.86600
kg
ECLASS_13_0
Handle for switch devices [AKF012019]
ETIM_9_0
Handle for power circuit breaker [EC000229]
With restart blockage
false
With key lock
false
false
Padlock locking
false
false
Colour
Grey
Grey
Suitable for emergency stop
false
With extension shaft
false
Suitable for power circuit breaker
true
Suitable for switch disconnector
true
Degree of protection (NEMA)
Other
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型