目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
LS-B12-114/10-D24K1-SPDT
Duplomatic
Group 9: ACCESSORIES
96 500 EHU Ecorich Hybrid Unit
Powered by
CAD模型選擇
{duplomatic/09_accessories/96500/3906500010.prj},{NB=LS-B12-114/10-D24K1-SPDT0},{CODE=3906500010},{TIPO=LS},{TYPE=B12 = ½” BSPP},{SWL=114},{SER=10},{DC=D24 = 24 V DC},{K=0},{SPDT=SPDT},{S=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
Level switch
Bill of material
LS-B12-114/10-D24K1-SPDT
Level switch
LS
Port type
B12 = ½” BSPP
Switching level
114
Series
10
Power supply
D24 = 24 V DC
Electrical connection
0
SPDT
SPDT
Previews
3D
2D
下載CAD模型
生成CAD模型