目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
FPM-TB012-F05S/10N-B
Duplomatic
Group 9: ACCESSORIES
95 220 FPM Medium pressure filter for line mounting
Powered by
CAD模型選擇
{duplomatic/09_accessories/95220/fpm_asmtab.prj},{NB=FPM-TB012-F05S/10N-B},{TIPO=FPM},{PT=TB = BSP threaded ports},{DN=012},{FD=F05},{FE=S},{SER=10},{GU=N},{BY=B},{CLO=},{PPATH=fpm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
FPM - Medium pressure filter for line mounting
Bill of material
FPM-TB012-F05S/10N-B
Filter type
FPM
Port type
TB = BSP threaded ports
Nominal size
012 = 1/2"
034 = 3/4"
100 = 1"
012 = 1/2"
034 = 3/4"
100 = 1"
Filtration degree
F05 = fibre 5 µm
F10 = fibre 10 µm
F25 = fibre 25 µm
F05 = fibre 5 µm
F10 = fibre 10 µm
F25 = fibre 25 µm
Type of filter element
S = standard
L = long-lasting element
S = standard
L = long-lasting element
Series no.
10
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
By-pass valve
B = with by-pass valve
0 = without by-pass valve
B = with by-pass valve
0 = without by-pass valve
Clogging indicator
Visual indicator VPM/10N
Electric-visual indicator EPM/11N
Visual indicator VPM/10N
Electric-visual indicator EPM/11N
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型