目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PTH-040/30V-E0/K10
Duplomatic
Group 9: ACCESSORIES
92 100 PTH Pressure transducer
Powered by
CAD模型選擇
{duplomatic/09_accessories/92100/92100_asmtab.prj},{NB=PTH-040/30V-E0/K10},{TIPO=PTH},{PC=040},{GU=V},{RS=E0},{K=K10},{PPATH=92100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
PTH - Pressure transducer
Bill of material
PTH-040/30V-E0/K10
Transducer type
PTH
Nominal pressure
040 = 40 bar
100 = 100 bar
250 = 250 bar
400 = 400 bar
040 = 40 bar
100 = 100 bar
250 = 250 bar
400 = 400 bar
Series no.
30
Seals
V = FPM for special fluids
N = NBR
EP = EPDM
V = FPM for special fluids
N = NBR
EP = EPDM
Reference signal
E0 = voltage 0 ÷ +10V
E1 = current 4 ÷ 20mA
E2 = 0 ÷ 5 V
E5= 0.5 ÷ 4.5 V ratiometric
E0 = voltage 0 ÷ +10V
E1 = current 4 ÷ 20mA
E2 = 0 ÷ 5 V
E5= 0.5 ÷ 4.5 V ratiometric
Electrical connection
K10 = Reduced electrical connector DIN 43650
K12 = Electrical connector M12
K10 = Reduced electrical connector DIN 43650
K12 = Electrical connector M12
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型