目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
RSN4/30
Duplomatic
Group 3: FLOW CONTROL VALVES
31 210 RSN* Single-acting throttle flow control valve
Powered by
CAD模型選擇
{duplomatic/03_flow_control_valves/31210/rsn_asmtab.prj},{NB=RSN4/30},{CODICE1=132005},{CODICE2=1303465},{TIPO=RSN4},{A=1/2},{GU=},{ANDM=20.955},{B=15.5},{C=94.5},{D=30},{E=107},{EMIN=97},{EMAX=107},{F=80},{PESO=0.75},{PRESSIONE=400},{PPATH=rsn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Duplomatic
Description
RSN - Single-acting throttle flow control valve for in-line mounting
Bill of material
RSN4/30
Type
RSN4
RSN4
Nominal dimension
1/2
1/2
Inch
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids
B
15.5
15.5
mm
C
94.5
94.5
mm
D
30
30
mm
Max
107
107
mm
F
80
80
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型