目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
60GPET-38N
DKC
COSMEC
Plastic Systems
Special conduits
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/special_conduits/hg_pet022.prj},{NB=60GPET-38N},{AUS=black},{AUSX= 'black', 'black', 'grey', 'grey'},{ID=25},{C=82},{AP1=28.0},{AP2=38.0},{PA=100},{GEW=0.024},{FI=25.0},{FA=26.0},{VERS1=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
DKC
Description
HG-PET022 - Wire braiding made of PET monofiles, round braiding
Bill of material
60GPET-38N
Code
60GPET-38N
60GPET-38N
Color
black
grey
black
grey
Description
Polyethylene Braided Sleeving Black ø28-38 mm
Polyethylene Braided Sleeving Black ø28-38 mm
Trade size Ø
25
25
mm
Coverage
82
82
%
Application min.
28.0
28.0
mm
Application max.
38.0
38.0
mm
Packing
100
100
m
Weight
0.024
0.024
kg/m
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型