目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
298700
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Vacuum systems
Powered by
CAD模型選擇
{dk/spannfix_pro/vakuum_systeme/dk0221.prj},{NB=298700},{BEST=298700},{NENNSV=7,4 m3/h},{BDRUCK=5 bar},{LV=30 L / min.},{BS=Infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Vacuum pump for compressed-air operation - -
Bill of material
298700
Order No.
298700
Nominal displacement
7,4 m3/h
m3/h
Operating pressure
5 bar
bar
Air consumption
30 L / min.
L/min.
Description
Information
Infotext
Previews
下載CAD模型
沒有和該零件有關的生成操作