目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
336300
dk Fixturing systems
QUADERFIX Reproducible, anti-twist 3D fixtures through profile grid pattern
Clamping elements
Powered by
CAD模型選擇
{dk/quaderfix/spannelemente/dk0082_asmtab.prj},{NB=3363000},{BEST=336300},{POS=0},{AUSL=32},{SPANNB=0-20},{H=100},{BS=Infotext},{OH=87},{OG=69},{M=M4X16},{B=24},{L=92},{L1=51},{A=16},{A1=24},{A2=4},{A3=12,8},{A4=0,95},{BB=16},{B1=24},{B2=10,2},{B3=7,2},{B4=14,1},{B5=1,5},{B6=20},{C=11,7},{C2=4,95},{D=4,2},{H1=26,3},{OGG=0.00000},{OGGG=0.860},{OG1=68.90000},{OH1=86.430},{OLO=103.30570},{OLG=43.37613},{OHG=0.39000},{OHGG=0.000},{XPOS='0','Haltearm geschlossen','1','Haltearm offen'},{HUB=0.000},{SCHRL=16},{SCHR=M 4},{OL=7.000},{TYPD=1},{SCHEIBE=-},{NIETE=AK02001},{BUCHSE=-},{GR1=0},{GR=1},{TYPC=1},{TYPB=1},{TYPA=0},{TYP=1},{XA=17.000},{XB=4.000},{XC=32.000},{XD=2},{PPATH=dk0082_schb.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Horizontal clamp with support - -
Bill of material
336300
Order No.
336300
336300
Position
Haltearm geschlossen
Haltearm offen
Haltearm geschlossen
Haltearm offen
°
Overhang
32
32
mm
Clamping range
0-20
0-20
mm
width
24
24
mm
length ~
92
92
mm
Length
51
51
mm
Previews
3D
2D
下載CAD模型
生成CAD模型