目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
207-9202.00-100000
Dirak
Rod Latch Systems
Powered by
CAD模型選擇
{dirak/stangenschloss/3_203_asmtab.prj},{NB=207-9202.00-100000(0-0001)},{ORDER=207-9202.00-10000},{MON=anschraubbar},{VBAR=-},{VART=PHZ 40mm},{MATM=PA},{OBM=schwarz},{MATG=PA},{OBG=schwarz},{MM=mit Kappe (IP65)},{VSO=-},{SG=-},{BTYP=0},{BTYPX=-},{SK=},{SZ=0},{SH=0},{SL=0},{SEF=},{AUS3=1},{INFO=Product page DIRAK.com},{PPATH=assemblies/3_210_asmtpl.prj},{VERS=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Dirak
Description
3-203 - Schwenkhebel für Kompressions-Stangenschloss
Bill of material
207-9202.00-100000
Order number
207-9202.00-100000
207-9202.00-100000
Installation type
screw-on
screw-on
Lockable
-
-
Latching type
PHZ 40mm
PHZ 40mm
Material dish
PA
PA
Surface dish
black
Material handle
PA
PA
Sufrace handle
black
Installation dish
with cap (IP65)
Padlock eye
-
-
Closing
-
-
Cylinder barrel
Without
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Without
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Insert version
Without
Without
Rod Latch with Compression RS/FS PrC
Without
Rod latch with compression, 2 rods, LH
Rod latch with compression, 2 rods, RH
Rod latch with compression, 1 rod, LH
Rod latch with compression, 1 rod, RH
Without
Rod latch with compression, 2 rods, LH
Rod latch with compression, 2 rods, RH
Rod latch with compression, 1 rod, LH
Rod latch with compression, 1 rod, RH
Inserts
-
-
Insert height
0
0
Insert length
0
0
Grounding clip
-
-
Version
Closed
Opened
Closed
Opened
HTML Online
Product page DIRAK.com
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型