目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
218-9109.00-00002
Dirak
Hinges
Powered by
CAD模型選擇
{dirak/scharniere/4_264_01_asmtab.prj},{NB=218-9109.00-00002(180)},{BESTNR=218-9109.00-00002},{AUS=mit Senkbohrung für M6},{OF=gestrahlt verchromt},{AS=eingepresst},{MA=anschraubbar},{LE=10},{W=180},{VERS=1},{PPATH=2021/assemblies/4_264_01_asmtpl.prj},{INFO=Product page DIRAK.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Dirak
Description
4-264.01 - Hinge 63x50 Pr01 180° with Grounding Countersunk Screw
Bill of material
218-9109.00-00002
Order number
218-9109.00-00002
218-9109.00-00002
Version
with countersunk holes for M6
Surface
blasted chrome plated
blasted chrome plated
Pin version
pressed in
Installation type
screw-on
Delivery Unit
10
Stück
Angle
°
HTML Online
Product page DIRAK.com
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型