目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
212-9706.00-00000
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_132_asmtab.prj},{NB=212-9706.00-00000(0)},{BESTNR=212-9706.00-00000},{MS=POM},{L=57},{S=2.0},{W=0},{INFO=Product page DIRAK.com},{PPATH=einbausituation_e/assemblies/7_132_asmtpl.prj},{VERS=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Dirak
Description
7-132 - 180° Hinge,for single cabinets, closed cutout stainles steel
Bill of material
212-9706.00-00000
Order number
212-9706.00-00000
212-9706.00-00000
Material pin
POM
POM
Pin length L
57
57
mm
Door-thickness
2.0
2.0
mm
Angle
°
HTML Online
Product page DIRAK.com
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型