目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
100-9301.00-00000
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_125_asmtab.prj},{NB=100-9301.00-00000(1,Rechts,0,4,0)},{MAT=Zinc die, chrome plated},{ZTYP=4},{H=0},{ES=Rechts},{S=0},{MON=},{INFO=Product page DIRAK.com},{VERS=1},{PPATH=einbau_20mm/assemblies/1_125_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Dirak
Description
1-125 - Quarter-Turn with Combination Lock Pr20.1 L18
Bill of material
100-9301.00-00000
Order number
100-9301.00-00000
100-9301.00-00000
Material
Zinc die, chrome plated
Zinc die, chrome plated
Cam type
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Height
0.000
0.000
mm
Aplication
RH
LH
RH
LH
Door thickness
mm
Enter value for S
Door thickness
mm
cm
inch
ft
確定
Installation
Without Assembling
Assembling RH door
Assembling LH door
Without Assembling
Assembling RH door
Assembling LH door
HTML Online
Product page DIRAK.com
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型