hrvatski
Nederlands
English
QA認證資訊
目錄: Dictator
Created: 09.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dictator
G0819
Dictator
Push Type Gas Springs
Accessories
End fittings
Powered by
CAD模型選擇
{dictator/gas_springs/accessories/end_fittings/fork_for_rod.prj},{NB=G0819},{ORDERNR=G0819},{A=M8},{B=Ø 8},{C=Ø 8},{D=32},{E=16},{F=42},{G=16},{H=8},{L=25},{A1=8.0},{P=0.0},{VER=4},{R1=4.0},{X1=30.4752},{R2=32.0},{X2=10.4},{X3=0.5},{X4=7.5},{X5=30.600},{MOVE=9.000},{X6=16.000},{L1=25.000},{H1=10.0},{X=21.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Dictator
Description
Fork
Bill of material
G0819
Article number
G0819
G0819
mm
Thread
M8
M8
B
Ø 8
Ø 8
mm
C
Ø 8
Ø 8
mm
D
32
32
mm
E
16
16
mm
F
42
42
mm
G
16
16
mm
H
8
8
mm
L
25
25
mm
Previews
3D
2D
下載CAD模型
生成CAD模型