WU101C54100
Definox
DCX3 DCX4 NEOS Changeover valves
NEOS Double sealing changeover valves
NEOS Double sealing changeover valves Elastomer
NEOS Double sealing changeover valves Elastomer 1 leakage indicator + 1 cleaning inlet
Body in T
Powered by
CAD模型選擇
{definox/vannes20e020clapet20simple20e9tanche9ite920dcx320dcx420neos/vannes20e020clapet20double20e9tanche9ite920neos/vanne20e020clapet20double20e9tanche9ite920neos20elastome8re/vanne20e020clapet20double20e9tanche9ite920neos20elastome8re20120te9moin20de20fuite202b201/corps20en20t/vanne20e020clapet20dcx320dcx4.prj},{NB=WU101C54100},{PREVIEW=../../../../../_pool_/b0/20/neos_elastomere_t_2t.png},{REF=WU101C54100},{DESC=DCX3 NEOS US 4\" Actionneur pneumatique DOUBLE EFFET Corps en T 2 témoins},{TUBE=97,4 / 101,6},{V=DCX3 NEOS},{DIAM=US 4\"},{ACT=Actionneur pneumatique DOUBLE EFFET},{BODY=Corps en T 2 témoins},{MATB=1.4404},{MATS=EPDM},{FITTING=A souder},{DEFAULTSORTATTR=2120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 114
HELP_VARIABLE
Company
Definox
Description
DCX3 DCX4 shut-off and divert valve - Elastomer NEOS T body 2 indicators
Bill of material
WU101C54100
PREVIEW
Reference
WU101C54100
WU101C54100
Description
DCX3 NEOS US 4" Double acting pneumatic actuator T body 2 indicators
DCX3 NEOS US 4" Double acting pneumatic actuator T body 2 indicators
Ø Tube
97,4 / 101,6
97,4 / 101,6
Valve
DCX3 NEOS
Diameter
US 4"
US 4"
Actuator
Pneumatic actuator double acting
Pneumatic actuator double acting
Body
T body 2 indicators
Body material
1.4404
Seal material
EPDM
EPDM
Fitting
To weld
Previews
3D
2D
下載CAD模型
生成CAD模型