ADE1CN0383NPSCN
Eaton Crouse-Hinds
Fittings & Glands
Cable Glands
Powered by
CAD模型選擇
{coopercrousehinds/fittings_glands/cable_glands/ade1fc_asmtab.prj},{NB=ADE1CN0383NPSCN},{SERIES=ADE1C},{TS=N038},{CSR=3},{MAT=NP},{BAR=Solid Compound},{ST=Neoprene},{LOD=},{PPATH=ade1fc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
ADE1FC Series - ADE 1FC Non-armoured Barrier Gland
Bill of material
ADE1CN0383NPSCN
Part No.
ADE1CN0383NPSCN
Series
ADE1C
Thread Size
3/8"
1/2"
3/4"
1"
1 1/4"
1 1/2"
2"
2 1/2"
3"
3 1/2"
4"
16mm
20mm
25mm
32mm
40mm
50mm
63mm
75mm
90mm
110mm
3/8"
1/2"
3/4"
1"
1 1/4"
1 1/2"
2"
2 1/2"
3"
3 1/2"
4"
16mm
20mm
25mm
32mm
40mm
50mm
63mm
75mm
90mm
110mm
Cable Sealing Range
3 (L)
3 (L)
Material
Nickel-plated Brass
Stainless Steel
Bronze
Nickel-plated Brass
Stainless Steel
Bronze
Barrier
Solid Compound
Sealing Type
Neoprene
A
0.669
Inch
B
0.748
Inch
C
0.748
Inch
Overall Length
2.161
Inch
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型