EDS11271
Eaton Crouse-Hinds
Control Products
Traditional Control Stations
EDS and EFS Series Explosionproof Selector Switch Control
Powered by
CAD模型選擇
{coopercrousehinds/control/traditional_control_stations/eds_efs_series_expl_selector_scs/eds_efs_se_selector_scs_asmtab.prj},{NB=EDS11271},{BD=EDS (Deep)},{BD1=EDS},{HST=},{HS=1},{GANG=Single Gang},{CONF=271},{DLPM=},{E=2.544},{WT=8.300},{LOD=},{PPATH=parts/eds_efs_selector_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
EDS and EFS Series Explosionproof Selector Switch - Control Stations
Bill of material
EDS11271
Part No.
EDS11271
EDS11271
Box Depth
EDS (Deep)
EDS (Deep)
Hub Style
Dead End
Through-feed
Dead End
Through-feed
Hub Size
1/2"
3/4"
1"
1/2"
3/4"
1"
Gang
Single Gang
Configuration
Two-Position, Two-Circuit
Two-Position, Four-Circuit
Three-Position, Two-Circuit
Three-Position, Four-Circuit
Two-Position, Two-Circuit
Two-Position, Four-Circuit
Three-Position, Two-Circuit
Three-Position, Four-Circuit
Device Legend Plate - Marking
None
Run, Jog
Hand, Automatic
Foward, Reverse
Fast, Slow
Open, Close
Up, Down
On, Off
In, Out
Raise, Lower
Start, Stop
None
Run, Jog
Hand, Automatic
Foward, Reverse
Fast, Slow
Open, Close
Up, Down
On, Off
In, Out
Raise, Lower
Start, Stop
A
7.000
7.000
Inch
B
3.12500
3.12500
Inch
C
5.09375
5.09375
Inch
D
3.46875
Inch
E
2.544
Inch
Weight
8.300
Lbs.
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型