29-3/4 GLV
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_clamps/29.prj},{NB=29-3/4_GLV},{PS=0.75000000},{PSMM=20},{FINISH=Pre-Galvanized},{LOD=},{A=5.12000000},{AN=195.850},{AN1=129.450},{AN2=37.770},{B=2.025},{B1=1.077},{B2=0.394},{B3=0.319},{C=4.313},{C1=2.218},{C2=0.508},{C3=0.880},{C4=1.758},{D1=0.159},{D2=0.201},{E=2.125},{E1=1.250},{E2=0.500},{F=1.472},{F1=0.341},{F2=0.100},{G=0.925},{G1=0.312},{G2=0.492},{G3=0.250},{R1=0.929},{R2=1.212},{R3=0.525},{R4=0.095},{R5=0.156},{R6=0.375},{R7=0.125},{T=0.062},{PSPN=3/4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 29 - Double Offset Hanger & Restrainer for CPVC Plastic Pipe - Pipe Clamps
Bill of material
29-3/4 GLV
Part No.
29-3/4 GLV
29-3/4 GLV
Pipe Size
3/4
3/4
Inch
Pipe Size
20
20
mm
Finish
Pre-Galvanized
Level of Detail
High Level of Detail
Low Level of Detail
High Level of Detail
Low Level of Detail
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型