PF050VNG15VO-050-30R300
Eaton B-Line
Perforated Cable Trays
Perforated Cable Tray Fittings
Powered by
CAD模型選擇
{cooperbline/pan_tray/fittings/pt_vo_asmtab.prj},{NB=PF050VNG15VO-050-30R300},{D=50},{BOT=V},{FLT=No Flange},{FIN=G},{MT=15},{FIT=Vertical Outside},{W=50},{ANG=30},{R=300},{LOD=},{PPATH=parts/pt_vo_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Pan Tray Vertical Outside 90° 60° 45° 30° (VO) - Fitting
Bill of material
PF050VNG15VO-050-30R300
Part Number
PF050VNG15VO-050-30R300
PF050VNG15VO-050-30R300
D - Depth
50
50
mm
Bottom Type
Perforated
Solid
Perforated
Solid
Flange Type
No Flange
Finish
Hot-Dip Galvanized
Pre-Galvanized
Type 306 Stainless
Aluminum
Hot-Dip Galvanized
Pre-Galvanized
Type 306 Stainless
Aluminum
MT - Material Thickness
1.5
2.0
1.5
2.0
mm
Fitting Type
Vertical Outside
W - Width
50
100
150
200
300
400
500
600
900
50
100
150
200
300
400
500
600
900
mm
Angle
30
45
60
90
30
45
60
90
deg
R - Bend Radius
300
600
300
600
mm
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型