MFD723918-12FS
Eaton B-Line
Electrical Enclosures & Wireway
Type 12/13 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_12_13/mfd_12fs_sd_asmtab.prj},{NB=MFD723918-12FS},{PN=MFD723918-12FS},{ABC=72.00 x 39.75 x 18.00},{ABCMM=1829 x 1010 x 457},{PANEL=60.00 x 33.75},{PANELMM=1524 x 857},{G=12},{A=72},{B=39.75},{C=18},{T=0.10460},{LOD=},{DBE=37.000},{EP=9.105},{EP2=0.000},{DP=19.634},{PPATH=parts/mfd_12fs_sd_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Modular Double-Door Free-Standing - Type 12 / 13 Enclosures
Bill of material
MFD723918-12FS
Part No.
MFD723918-12FS
MFD723918-12FS
Enclosure Size Height x Width x Depth
72.00 x 39.75 x 18.00
72.00 x 39.75 x 18.00
Inch
Enclosure Size Height x Width x Depth
1829 x 1010 x 457
1829 x 1010 x 457
mm
Panel size
60.00 x 33.75
60.00 x 33.75
Inch
Panel size
1524 x 857
1524 x 857
mm
Gauge
12
Inch
A
72
72
Inch
B
39.75
Inch
C
18
18
Inch
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型