IPH15812
Eaton B-Line
Bolted Framing (Strut Systems)
Pipe/Conduit Clamps & Hangers
Powered by
CAD模型選擇
{cooperbline/bolted_framing/pipe_conduit_clamps_and_hangers/insulated_support_clamp_asmtab.prj},{NB=IPH15812},{TYPE=IPH15812},{OD=1.62500000},{A=2.625},{B=1.594},{C=1.969},{D=4.200},{E=0.375},{F=0.750},{G=0.344},{R=0.125},{T=0.105},{WT=0.155},{LOD=},{PS=B2042},{PPATH=insulated_support_clamp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Insulated Support Clamp - Pipe/Conduit Clamps & Hangers
Bill of material
IPH15812
Part No.
IPH15812
Type
IPH15812
O.D.
1 5/8
Inch
B
1.594
Inch
C
1.969
Inch
D
4.200
Inch
E
0.375
Inch
F
0.750
Inch
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型