MGI-05A-0952-NMS-149
CONTRINEX
Photoelectric sensor
Light grids
Powered by
CAD模型選擇
{contrinex/photoelectric_sensor/light_grid/mgi_xxa.prj},{NB=MGI-05A-0952-NMS-149},{ORDERNO=605-000-742},{TYPE=MGI-05A-0952-NMS-149},{PR=Light grids},{OPR=Measurement grid},{RM=300...4000},{OR=0},{LS=Led, infrared},{H=40 x 20.5 (Light Grid)},{HM=Aluminium},{ER=IP 65},{P=Analog},{O=4…20 mA + 0...10 V},{I=Standard output},{C=PUR, 0.3 m + M12 4-pin},{SV=24 VDC ± 20 %},{PO=Analog, 4…20 mA + 0...10 V},{SRT=300...4000},{SA=No},{SFM=0},{TR=-5...+50},{R=6},{RP=0},{LI=0},{SDT=0},{LGH=980},{CEPDF=Conformity_MGI-xxA.pdf},{OMPDF=MGI-xxA_Series_Manual_EDF.pdf},{WG=1960.0},{ECCN=9031802},{X=0},{REACH=YES},{ROHS=YES},{CE=Info},{OM=Info},{INFO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
CONTRINEX
Description
MGI-XXA - Photoelectric sensor
Bill of material
MGI-05A-0952-NMS-149
Part number
605-000-742
605-000-742
Part reference
MGI-05A-0952-NMS-149
MGI-05A-0952-NMS-149
Product range
Light grids
Operating principle
Measurement grid
Range max.
300...4000
mm
Light source
Led, infrared
Housing size
40 x 20.5 (Light Grid)
mm
Housing material
Aluminium
Enclosure rating
IP 65
Polarity
Analog
Output
4…20 mA + 0...10 V
Interface
Standard output
Connection
PUR, 0.3 m + M12 4-pin
Supply voltage
24 VDC ± 20 %
V
Polarity + Output
Analog, 4…20 mA + 0...10 V
Sensing range typ. Max.
300...4000
mm
Sensitivity adjustment
No
Temperature range
-5...+50
°C
Resolution
6
6
mm
Light grid height
980
980
mm
Weight
1960.0
1960.0
g
Custom tariff number
9031802
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
下載CAD模型
生成CAD模型