LLW-M18PA-000
CONTRINEX
Accessories
90 degrees for M18PA
Powered by
CAD模型選擇
{contrinex/accessories/90_degrees_for_m18pa/llw_m18pa_000.prj},{NB=LLW-M18PA-000},{ORDERNO=622-000-097},{TYPE=LLW-M18PA-000},{PT=90 degrees for M18PA},{S=Photoelectric},{M=ABS/PMMA},{ER=0},{H=M18},{SV=0},{O=0},{T=0},{SI=0},{SA=0},{TR=0},{OPR=0.000},{FM=0},{SM=0},{FT=0},{SFAS=0},{HS=0.000},{FL=0.000},{CT=0},{TH=0},{OP=0},{SSV=0},{MSSC=0},{OT=0},{RBT=0},{BT=0},{CHT=0},{CEPDF=0},{WG=2.5},{ECCN=90019},{REACH=YES},{ROHS=YES},{CE=Info},{INFO=Product details},{OM=0},{OMPDF=0},{A=8mm / M8},{B=32.4},{C=17.5},{D=M12x1},{E=4.0},{F=17.0},{X=1},{THX=1360.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LLW-M18PA-000 - Accessories
Bill of material
LLW-M18PA-000
Part number
622-000-097
Part reference
LLW-M18PA-000
Product type
90 degrees for M18PA
Sensor type
Photoelectric
Materials
ABS/PMMA
Sensor housing size
M18
mm
Weight
2.5
g
Custom tariff number
90019
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
下載CAD模型
生成CAD模型